??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Baumer Group
Description
PF75H - Electromagnetic flow meter for hygienic applications
Bill of material
PF75H-554221D303D1I42112A11000
PROD
Product
PF75H
HM
Housing material
AISI 304 (1.4301)
HT
Housing Style
FlexHousing, Ø80 mm | Bottom process connection
MME
Max. measurement error
±0.5 % o.r. | ±0.2 % o.r., optional
DISP
Display
FSTN Graphical LCD
REL
Relays
2 relays included in the display
OSA
Output signal analog
0 ... 20 mA | 4 ... 20 mA
OSD
Output signal digital
2 x pulse / frequency / alarm (optional)
INT
Interface
without
ELC
Electrical connection
M12-A, 5-pin, stainless steel | M12-A, 8-pin, stainless steel
CL
Cable length
without
PRC
Protection class
IP 65 | IP 67
PTRC
Process temperature (conti.)
-20 ... 100 °C
PRPM
Max. process pressure
-1 ... 16 bar
ND
Nominal diameter
PC
Process connection
ISO 2852 (Tri-Clamp) / DIN 32676-B
SPCM
Sensor body and process connection
AISI 316L (1.4404)
LM
Liner material
PTFE
EM
Electrodes material
AISI 316L (1.4404)
NOE
Number of electrodes
Two electrodes
SUR
Surface finish
Ra ≤ 0.8 µm
SEM
Sealing-/ O-ring material (int.)
FKM
AP
Special approvals
3-A (28-06)
MID
Measuring Instr. Directive
without
CALC
Calibration certificate
2 point calibration certificat (standard)
CONF
Configuration / Parametrization
Factory settings
TC
Typecode
AN
Article number
WS
Website
EP
EPLAN
HYS
Hysteresis
3 % o. r.
MFV
Max. flow velocity
10 m/s
MRF
Measuring range, flow
MINMS
Min. measuring span
MAXMS
Max. measuring span
REP
Repeatability
≤ 0.1 % o. r.
OTR
Operating temperature range
-20 ... 80 °C
ALT
Altitude
-200 ... 4000 m
CC
Voltage supply range
18 ... 30 V DC
WT
Weight
3900 g
CS
Certificates
CE, FDA compliant, 3A