??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
pfc375_1024fg - Bel Power Solutions
Bill of material
PFC375-1024FG
PN
Part Number
PFC375-1024FG
DESC
Description
Industrial AC-DC Power Supply, Power 360W, Output 24VDC, 15A, Input 85-264VAC, Screw Terminal, RoHS Compliant, Fan
POWER
Power
360 W
VI
Voltage Input
85-264 VAC
OV
Output Voltage
24 VDC
OC
Output Current
15 A
OT
Operating Temperature
0 to 70 °C