??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
pfc375_1028fmg - Bel Power Solutions
Bill of material
PFC375-1028FMG
PN
Part Number
PFC375-1028FMG
DESC
Description
Industrial AC-DC Power Supply, Power 375W, Output 28VDC, 13.4A, Input 85-264VAC, Screw Terminal, Screw Terminal, RoHS Compliant
POWER
Power
375 W
VI
Voltage Input
85-264 VAC
OV
Output Voltage
28 VDC
OC
Output Current
13,4 A
OT
Operating Temperature
0 to 70 °C