??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
pfc500_1028fg - Bel Power Solutions
Bill of material
PFC500-1028FG
PN
Part Number
PFC500-1028FG
DESC
Description
Industrial AC-DC Power Supply, Power 500W, Output 28VDC, 17.9A, Input 85-264VAC, Screw Terminal, Screw Terminal, RoHS Compliant
POWER
Power
500 W
VI
Voltage Input
85-264 VAC
OV
Output Voltage
28 VDC
OC
Output Current
17,9 A
OT
Operating Temperature
0 to 70 °C