??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
pfe1100_12_054ra - Bel Power Solutions
Bill of material
PFE1100-12-054RA
PN
Part Number
PFE1100-12-054RA
DESC
Description
Front End AC-DC Power Supply, Power 1100W, Output 12VDC, 90A, Input 90-264VAC, Reverse Airflow
POWER
Power
1100 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
12 VDC
OC
Output Current
90 A
OT
Operating Temperature
0 to 45 °C