??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
pfe3000_12_069ras366 - Bel Power Solutions
Bill of material
PFE3000-12-069RAS366
PN
Part Number
PFE3000-12-069RAS366
DESC
Description
Front End AC-DC Power Supply, Power 3000W, Output 12VDC, 244A, Input 90-300VAC, Reverse Airflow, Screw for Key-in feature is installed
POWER
Power
3000 W
VI
Voltage Input
90-300 VAC
OV
Output Voltage
12 VDC
OC
Output Current
244 A
OT
Operating Temperature
0 to 45 °C