??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
pfe850_12_054na - Bel Power Solutions
Bill of material
PFE850-12-054NA
PN
Part Number
PFE850-12-054NA
DESC
Description
Front End AC-DC Power Supply, Power 850W, Output 12VDC, 70A, Input 90-264VAC, Normal Airflow
POWER
Power
850 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
12 VDC
OC
Output Current
70 A
OT
Operating Temperature
0 to 45 °C