目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
PFRA 0690-I
RCM
DIE SETS - STEEL PLATES
BLANKING PLATES
Removable Type
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{rcm/portastampi_lamiera/piastre_trancia/with_moving/r_3pmf_inter_m.prj},{NB=PFRA 0690-I},{CODE=EI715501},{CODICE=PFRA 0690},{L=400},{M=200},{C=23},{N=317},{E1A=171.0},{E1B=171.0},{E2A=71.0},{E2B=71.0},{K=158.500},{F=25},{B=38},{E1X=331},{E3X=31.0},{M1=6},{PF=10},{W=26.0},{XX=44},{DESC2=Piastra Interm.ESTR R 496x296x36 c40},{MAT=},{FIN=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 47
HELP_VARIABLE
Company
RCM
Description
PFRA - I - Middle plate / M
Bill of material
PFRA 0690-I
CODICE
Code
PFRA 0690
PFRA 0690
L
400
400
mm
M
200
200
mm
C
23
23
mm
E1A
171.0
171.0
mm
E2A
71.0
71.0
mm
M1
6
6
mm
MAT
Material
C45
1.2311
C45
1.2311
FIN
Surface treatment
Grinded
Fine milled
Grinded
Fine milled