??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 7
HELP_VARIABLE
Company
Dodge
Description
PH Flexidyne Couplings - Flexidyne
Bill of material
15116Cx15/16x1/2-TL-H
PN
Part Number
CS
Coupling Size
WT
Weight (Coupling Less Bushings)
lbs
BNDRIVEN
Bush No. - For Mechanism
BNMOTOR
Bush No. - For Flange Assy.
MPN
Mechanism Part Number
BOREDRIVEN
Driven End Bore Range
BOREMOTOR
Motor End Bore Range
CST
Coupilng Style
TYPE
Type
SIZETL
Size (Taper-Lock Flange Assembly)
TLPN
Taper-Lock Flange Assembly Part Number
MTLPN
Motor - Taper-Lock Bushings Part Number
DTLPN
Driven - Taper-Lock Bushings Part Number
SIZEEL
Size (Element)
EPN
Element Part Number
SIZEBS
Size (BS Flange Assembly)
Not Available
BSPN
BS Flange Assembly Part Number
Not Available
BCPN
Bolt Circle Part Number
APPN
Adapter Plate Part Number
RPM
Max. RPM
A
Inch
B
Inch
C
Inch
E
Inch
G
Inch
H
Inch
J
Inch
K
Inch
MN
Number of Screws
Inch
M
Size of Screws
T
Inch
UN
Number of Screws
Inch
U
Size of Screws
W
Inch
X
Inch
Y
Inch
Z
Weight of Driven Section
lbs