??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
PHDYS-VH - Indexing Plunger with Rest Position for Thin Walled Equipment _ Hygienic Design
Bill of material
PHDYS-6-6-VH
CN
Catalog Number
B
Diameter B (h8)
mm
S
Height s
mm
D
Diameter D
35 mm
D1
Diameter D1
22.8 mm
D2
Diameter D2
22 mm
D3
Diameter D3
18 mm
D4
Diameter D4
16 mm
L
Height L
mm
L1
Height L1
mm
L2
Height L2
mm
LB
Height Lb
14.5 mm
SW
Width across flat sw
14 mm
SW1
Width across flat sw1
18 mm