??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 5
HELP_VARIABLE
Company
BLCH
Description
PHF - Joint in Series
Bill of material
PHF6-01
CNSTYPECODE
D
Port size
TC
Thread connection
SC
Standard color
R
PT1/8
A
7.5 mm
B
30.0 mm
E
mm
H
12.0 mm
K
mm
P
mm
J
14.2 mm
A2
8.0 mm