??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Discontinued product
Product discontinued since 1 Sept 2021.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 60
HELP_VARIABLE
Company
SCHUNK
Description
PHL-W - 2-finger parallel gripper - Long-stroke gripper
Bill of material
SCHUNK-0308165 PHL-G 40-100-S
IDNR
ID
TYP
Description
ONLINE
Further product information
Zur Produktseite
CALC
Calculation and desing tool gripping
EPLAN
EPLAN Data Portal
HUB
Stroke per finger
ZHU
Accessory kit with centering sleeves
AS
Attachment kit for proximity switch (to order optional)
ASBIP
Attachment kit for BIP sensor (to order optional)
BIP
Analog position sensor (to be ordered optionally)
ZBA
Intermediate jaw (to order optional)
INFO
Info ZBA
-
APZBA
Mounting position ZBA
HUBBACKE
Stroke per jaw
mm
SCHLIESSKRAFT
Closing/opening force
N
FEDERKRAFT
Min. spring force
EIGENMASSE
Weight
kg
WERKSTUECKGEWIC
Recommended workpiece weight
kg
FLUIDVERBRAUCH
Fluid consumption double stroke
cm^3
BETRIEBSDRUCK
Min./max. operating pressure
bar
NENNBETRIEBSDRU
Nominal operating pressure
6 bar
SCHLIESSZEIT
Closing/opening time
s
FINGERLAENGE
Max. permissible finger length
mm
MASSEFINGER
Max. permissible mass per finger
kg
SCHUTZART
Protection class IP
41
UMGEBUNGSTEMPER
Min./max. ambient temperature
5/90 °C
WIEDERHOLGENAUI
Repeat accuracy
0.02 mm
MOMENTE
Moment Mx max./My max./Mz max.
Nm
KRAEFTE
Force Fz max.
N
CNSCTN
Customs tariff number
84799070