目錄: PISCO Korea
Created: 03.02.2021.
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PISCO Korea
PHMS050-S-50-S10-L-W
PISCO Korea
Motion Equipment
Ball Screw Type
PHMS Series
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{pisco_kr/motion_equipment/ball_screw_type/phms_series/phms_50_asmtab.prj},{NB=PHMS050-S-50-S10-L-W(0M)},{MODEL=PHMS},{TYPE=S : Standard Robot, Ball Screw Type},{BS=50},{SH=S},{STROKE=50},{POS=0},{MT=S},{MM=M},{MC=10},{MB=},{SPEED=L},{RC=W},{SENSOR=},{ST=},{STROKEX=[50:500]},{BSNB=050},{PPATH=parts/phms_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PISCO Korea
Description
PHMS-50 - Standard Robot Ball Screw Type
Bill of material
PHMS050-S-50-S10-L-W
TYPE
Type
S : Standard Robot, Ball Screw Type
BS
Body Size
50
mm
SH
Shape
S : Straight
L : Left
R : Right
U : Under
S : Straight
L : Left
R : Right
U : Under
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
確定
POS
Carriage Position
mm
Enter value for POS
Carriage Position
mm
cm
inch
ft
確定
MT
Motor Type
S : Servo Motor
T : Stepping Motor
S : Servo Motor
T : Stepping Motor
MM
Motor Maker
M : MITSUBISHI
Y : YASKAWA
P : PANASONIC
S : SANKYO
M : MITSUBISHI
Y : YASKAWA
P : PANASONIC
S : SANKYO
MC
Motor Capacity
10 : 100W
10 : 100W
MB
Motor Brake
None : Without Brake
B : With Brake
None : Without Brake
B : With Brake
SPEED
Speed
L : 250mm/s
N : 500mm/s
L : 250mm/s
N : 500mm/s
mm/s
RC
Robot Color
W : White
None : Black (Standard)
W : White
None : Black (Standard)
SENSOR
Sensor
None : Proximity LED Sensor
E1 : PANASONIC (PM-L25)
E2 : OMRON (EE-SX674A) (Standard)
None : Proximity LED Sensor
E1 : PANASONIC (PM-L25)
E2 : OMRON (EE-SX674A) (Standard)
ST
Surface Treatment
None : Without Surface Treatment
S1 : Screw Shaft-Raydent
S2 : Screw Shaft+Nut-Raydent
None : Without Surface Treatment
S1 : Screw Shaft-Raydent
S2 : Screw Shaft+Nut-Raydent