您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
English
DW-LD-703-P12G-003
CONTRINEX
Inductive Sensor
High pressure up to 1000 bar peak
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{contrinex/inductive_sensor/high_pressure/dw_lx_703_p12g_xxx.prj},{NB=DW-LD-703-P12G-003},{ORDERNO=330-320-082},{TYPE=DW-LD-703-P12G-003},{PR=High pressure},{PF=Full Inox - Series 700},{H=M12},{OD=1.5},{C=PUR, 2 m, 3 wire},{M=Embeddable},{P=PNP},{OP=Normally open (NO)},{I=IO-Link},{SV=10...30 VDC},{OPR=≤ 500 / 800 peak},{TR=-25...+85},{ER=IP 68 / IP 69K},{HSR=M12, Embeddable},{PO=PNP, Normally open (NO)},{SFM=850},{HM=Stainless-steel V4A},{CEPDF=Conformity_700_L.pdf},{WG=116.0},{ECCN=85365019},{REACH=YES},{ROHS=YES},{CE=Info},{X=1},{INFO=Product details},{IODD=Contrinex-DW-Lx-703-P12G V1.0.1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
CONTRINEX
Description
DW-AV-703-P12G-XXX - Inductive Sensor
Bill of material
DW-LD-703-P12G-003
ORDERNO
Part number
330-320-082
330-320-082
TYPE
Part reference
DW-LD-703-P12G-003
DW-LD-703-P12G-003
PR
Product range
High pressure
PF
Product family
Full Inox - Series 700
H
Housing size
M12
mm
OD
Operating distance
1.5
mm
C
Connection
PUR, 2 m, 3 wire
PUR, 2 m, 3 wire
M
Mounting
Embeddable
P
Polarity
PNP
OP
Output
Normally open (NO)
I
Interface
IO-Link
SV
Supply voltage
10...30 VDC
V
OPR
Operating pressure
≤ 500 / 800 peak
bar
TR
Temperature range
-25...+85
°C
ER
Enclosure rating
IP 68 / IP 69K
HSR
Housing size + mounting
M12, Embeddable
mm
PO
Polarity + Output
PNP, Normally open (NO)
SFM
Switching frequency max.
850
Hz
HM
Housing material
Stainless-steel V4A
WG
Weight
116.0
116.0
g
ECCN
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE
CE certificate
Info
INFO
Info
Product details
IODD
IO Device Description
Contrinex-DW-Lx-703-P12G V1.0.1