??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Optibelt
Description
Pinion
Bill of material
TSP 30T NC2CH05
BEZ
Designation Sales
TSP 30T NC2CH05
PT
Product Type
Front Sprocket
ANR
Part ID
1105478
GTIN
Global Trade Item Number
4044978620552
ZAE
Number of Teeth
30
P
Pitch
14 mm
NAUSF
Mounting Style
Pinion
DWNR
Drawing Number
8_04_08_03_10-003
REV
Revision
005
OD
Outside Diameter Toothing
131.89 mm
ODFZ
Outside Diameter Guiding Tooth
135.25 mm
BS
Sprocket Width
19 mm
BV
Tooth Face Width
13 mm
BST
Mounting Web Thickness
5.5 mm
FVML
Flange Offset Centerline
9.75 mm
FVMF
Flange Offset Mounting Surface
12.75 mm
IDM
Inside Diameter
33.1 mm
BCD
Bore Cycle Diameter
- mm
MATERIAL
Material
High-Tensile Aluminium
OF
Surface Treatment
Hard Anodized
COL
Color
Black
GEWICHT
approx. Weight
0.100 kg
QS
Quality Standard
acc. to ISO 254