??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 8
HELP_VARIABLE
Company
Schiedel
Description
Pipe 500mm - PMSA 50
Bill of material
Pipe 200/500/0,6/444/GY/PMSA50
MAT
Material
EAN
EAN/UPC-Code
SYS
System
PMSA50
SAP
Shorttext
LODDEST
LOD Destination
LODLEVEL
LOD Level
INT
int Ø
mm
EXT
ext Ø
mm
A
455 mm
NL
Nominal length
500 mm
ML
Material/Liner
444
SL
Surface liner
WG
Weight
6.15 kg