??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Schiedel
Description
Pipe Insulation 250mm - PMSA 25
Bill of material
Pipe Pipe 200/250/0,6/444/GY/PMSA25
MAT
Material
EAN
EAN/UPC-Code
SYS
System
PMSA25
SAP
Shorttext
LODDEST
LOD Destination
LODLEVEL
LOD Level
INT
int Ø
mm
EXT
ext Ø
mm
A
205 mm
NL
Nominal length
250 mm
ML
Material/Liner
444
SL
Surface liner
WG
Weight
2.1 kg