??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
PIRANO VERTICAL - With internal frame front light
Bill of material
S921077SA
LODDEST
LOD Destination
LODLEVEL
LOD Level
CODE
Code
S921077SA
MAT2
Frame finish
USB
USB port
WT
Watt
48 W
BRANDDESC
Brand Description
INDA
ARTNUM
Article Number
S921077SA
SDESCR1
Very Short Description 1
INDA Sp.arr.rett.c/luce S921077SA
SDESCR2
Very Short Description 2
PIRANO L40xH160xP6.5 SA
ARTDESC
Article Description
Brand: INDA Serie: PIRANO Specchio d arredo rett. con luce Prod. No.: S921077SA L40xH160xP6.5 Aluminium SA
INTERCODE
International Code
EAN-13:8021586828620
ARTTYPE
Article Type
Standard article
STAT
State
CURRENT
VAR
Variant Characteristics
0
WIDTH
Width
40 cm
HEIGHT
Height
160 cm
DEPTH
Depth
6.5 cm
WEIGHT
Weight
10 kg
SER
Series
Pirano
LINE
Line
Mirror with Lighting
MOD
Model
S921077SA
INTRACODE
Intrastat Code
70099200
COL
Collection
Universali
CODESCR1
Description Code Level 1
Mirror (Glass 4 mm)
CODESCR2
Description Code Level 2
Satin
GROUPROD
Pool products
S92
STRUT
Material structure
Aluminium