??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AIRBEST
Description
PJF - Universal Mouting Parts-Locking Fitting
Bill of material
PJF-A4-M12M-M5F
SERIES
Series
PJF
VPD
Vacuum port direction
CONNECTION
Connection
HOSE
Hose
MT
Mounting thread
SCC
Suction cup connection
INFOTEXT
Infotext
Dimensions
H
27.5 mm
G
M5
LG
6 mm
M
M12X1
LM
17.5 mm
S
0 mm
I
mm
L
0 mm
S1
14 mm
S2
12 mm
D
4 mm
O
4 mm