??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Nippon Pulse Motor (USA)
Description
PJP28T - Rotary Hybrid Stepper Motors
Bill of material
PJP28T32E16
PN
Part Number
PJP28T32E16
TYPE
Size
28
DEVE
Design Version
T
EM
Excitation Mode
2-2
SA
Step Angle
1.8 degree
SAT
Step Angle Tolerance
+/-5 %
SR
Steps Per Revolution
200
CW
Coil Winding
E
SL
Stack Length
mm
L
31.5 mm
RV
Rated Voltage
2.66 V
RC
Rated Current
0.95 A / ɸ
WR
Winding Resistance
2.8 Ω / ɸ
WI
Winding Inductance
1.0 mH / ɸ
MHT
Max. Holding Torque
0.045 N-m
RI
Rotor Inertia
9 ×10-7 kg·m2
OTR
Operating Temp. Range
-10 ~ +60 °C
IC
Insulation Class
Class B (allowable coil temperature)
IR
Insulation Resistance
100
DS
Dielectric Strength
500V (1 min.) AC V
TW
Type of Winding
Unipolar Winding*
WGHT
Mass
110 g
NOTE
Motor Cable Length 310mm
Cable 3D Model is just a Segment of the Actual Model