??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Nippon Pulse Motor (USA)
Description
PJPL28 Series - Linear Hybrid Steppers
Bill of material
PJPL2832A6(100)-XX
PN
Part No.
PJPL2832A6(100)-XX
SD
Series Designation
PJPL
MS
Motor Size
28 mm
CL
Case Length
WD
Winding
LD
Lead wires
TP
Thread Pitch
1 mm
CMI
Custom Motor Indicator
XX
TW
Type of Winding
Unipolar
EM
Excitation Mode
Full step (2-2)
RES
Resolution (travel/step)
0.005 mm
SPR
Steps Per Revolution
200
S
Stroke
mm
RV
Rated Voltage
2.66 V
RC
Rated Current
0.95 A
WR
Winding Resistance
2.8 Ω
WI
Winding Inductance
1 mH
OT
Operating Temp.
-10~+50 °C
IC
Insulation Class
B
IR
Insulation Resistance
100
DS
Dielectric Strength
500V (1 min.) AC V
W
Weight
125 g
NOTE
Motor Cable Length 305mm
Cable 3D Model is just a Segment of the Actual Model