??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
domino modul
Description
PK 4 - Pneumatic Coupling PK
Bill of material
PK4
BEZ
Designation
PK 4
BN
Order number
3004984
BNOLD
Old Order number
4_810_4444_0
D1
Diameter
7.000 mm
D2
Journal dia
3.500 mm
A
Journal length
4.200 mm
B1
Hole from above
3.500 mm
B2
Hole out of centre
1.700 mm
L
Length
13.500 mm