??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
domino modul
Description
PK 5/6 - Pneumatic Coupling PK
Bill of material
PK56
BEZ
Designation
PK 5/6
BN
Order number
3004985
BNOLD
Old Order number
4_810_4446_0
D1
Diameter
10.000 mm
D2
Journal dia
4.000 mm
A
Journal length
4.000 mm
B1
Hole from above
4.800 mm
B2
Hole out of centre
2.400 mm
L
Length
18.000 mm