??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
PKS
Bill of material
PKS-04-27-AC100V
MODEL
Model no.
PKS
PS
Port size
CO
Coil Option
V
Voltage
INFOTEXT
Product Info
Product Info
A
90 mm
B
126 mm
C
29 mm
D
88 mm
E
23 mm
F
- mm
G
60 mm
H
49 mm