??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
pl40_1 - Cinch Connectivity Solutions
Bill of material
PL40-1
PN
Part Number
PL40-1
DESC
Description
TNC Plug, 50 Ohm, Wrench Crimp, Straight, For RG-58 Cable
TS
Termination Style
Cable
TT
Termination Type
Wrench Crimp
TYPE
Type
TNC
GENDER
Gender
Plug
BS
Body Style
Straight
MS
Mounting Style
Cable Mount
CABLETYPE
Cable Type
RG58
MF
Max Frequency
4 GHz