??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
pl75_47 - Cinch Connectivity Solutions
Bill of material
PL75-47
PN
Part Number
PL75-47
DESC
Description
The PL75-47 is the industry standard for MIL-STD-1553B connectors to be used with M17/176-00002 cable. It is a wrench crimp design with 3 slots for mechanical connection to the jack.
TS
Termination Style
Cable
TT
Termination Type
Wrench Crimp
TYPE
Type
TRB
GENDER
Gender
Plug
BS
Body Style
Straight
MS
Mounting Style
Cable Mount
CABLETYPE
Cable Type
M17/176-00002
MF
Max Frequency
500 MHz