??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
pl75c_217 - Cinch Connectivity Solutions
Bill of material
PL75C-217
PN
Part Number
PL75C-217
DESC
Description
TRB Plug, Full Crimp, Straight, 3-lug, For GC875TM24H Cable
TS
Termination Style
Cable
TT
Termination Type
Full Crimp
TYPE
Type
TRB
GENDER
Gender
Plug
BS
Body Style
Straight
MS
Mounting Style
Cable Mount
CABLETYPE
Cable Type
GC875TM24H
MF
Max Frequency
500 MHz