??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PLA-150 - PLA-150-title
Bill of material
PLA-150-3-01-400-A-30-00
CODE
Code
PLA-150
TYPE1
type1
ICT testing
TYPE2
type2
Standard type
MAT1
Needle shaft material
MAT2
Needle tube material
Phosphorous copper
MAT3
Spring material
SUS304
SUR1
Needle shaft surface treatment
Gold plating
SUR2
Surface treatment of needle tubes
Gold plating
SUR3
Spring surface treatment
-
OPT
Optional needle sleeve
PRA-150
TEM
Temperature Applicable Range
-40°C~80°C
SHA
Needle shaft front end shape
DIA
Needle diameter
COA
Coating
RES
Work resilience
N
INS
Installation dimensions
ITI
Work itinerary
4.3 mm
MAX
Maximum stroke
6.3 mm
RAT
Rated current
<=50 A
RAT1
Rated resistance
<=10
LINK
WEBSITE LINK
WEBSITE LINK