??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Camozzi
Description
Single sub-base for base mounted valves - size 10.5
Bill of material
E520-0101
MOD
Mod.
E520-0101
PA
Size
10.5
G1
G1/8
G2
M5
G3
M5
A
26.0 mm
B
66.0 mm
C
8.0 mm
D
50.0 mm
E
4.0 mm
F
15.0 mm
G
31.3 mm
H
57.3 mm
L
8.2 mm
M
17.0 mm
N
18.0 mm
P
24.5 mm
R
8.2 mm
S
17.2 mm
T
3.2 mm
U
17.5 mm
V
25.5 mm
INFO
Infotext
Information
Infotext