??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
MOVET
Description
Plastic line base Ø103 FIX
Bill of material
MOVET+4061408013432
TYP
Type
BESTNR
Order No.
LODLEVEL
Level of detail
ANG
Angle
BES
Description
A
Minimum installation height maschine-bottom
45 mm
B
Usable thread lenght
mm
D
Base
103 mm
CH
Regulation key
17 mm
F
Thread
M16
G
Height base
33 mm
H
Total height
H1
total height
SL
Maschine foot load
35000 N
INFO
Download-Link
Download-Link