??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
MOVET
Description
Plastic line base Ø123 FIX
Bill of material
MOVET+4061408033898
TYP
Type
BESTNR
Order No.
LODLEVEL
Level of detail
ANG
Angle
BES
Description
A
Minimum installation height maschine-bottom
50 mm
B
Usable thread lenght
mm
D
Base
123 mm
CH
Regulation key
mm
F
Thread
M20
G
Height base
37 mm
H
Total height
H1
total height
SL
Maschine foot load
N
INFO
Download-Link
Download-Link