??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 12
HELP_VARIABLE
Company
MOVET
Description
Plastic line base Ø83
Bill of material
MOVET+4061408026128
TYP
Type
BESTNR
Order No.
LODLEVEL
Level of detail
ANG
Angle
BES
Description
A
Minimum installation height maschine-bottom
38 mm
B
Nutzbare Gewindelänge
mm
D
Base
83 mm
CH
Regulation key
14 mm
F
Thread
M14
G
Height base
27 mm
H
Total height
H1
Total height
SL
Maschine foot load
20000 N
INFO
Download-Link
Download-Link