??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
MOVET
Description
Plastic line base Ø83
Bill of material
MOVET+4061408014408
TYP
Type
BESTNR
Order No.
LODLEVEL
Level of detail
ANG
Angle
BES
Description
A
Minimum installation height maschine-bottom
41 mm
B
Usable thread lenght
mm
D
Base
83 mm
CH
Regulation key
17 mm
F
Thread
M20
G
Height base
27 mm
H
Total height
H1
Total height
SL
Maschine foot load
20000 N
INFO
Download-Link
Download-Link