??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kollmorgen
Description
Plate MCH - DDL Motors
Bill of material
MCH030-064-01
PN
Part Number
MCH030-064-01
MWT
Magnetic Way Type
MCH = Ironcore
MWW
Magnetic Way Width
MAWL
Magnetic Assembly Way Length
CS
Customization
01 = Standard with stainless steel cover
W
60
L
Max Width
64.000
HH
Hole Height
45
B
Hole Distance
50
HA
Hole Amount
0
HD
Hole Distance
64
H1
8.00
MH
Max Height
14.40
H
Height
10