??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
pld01
Bill of material
PLD01-B8-L35
CODE
LX1
AA
LX2
AA1
CZ1
S45C
KLQD
KLQD1
B
mm
BGC
0,-0.036 mm
L
mm
H
7 mm
HGC
0,-0.09 mm
DD
d
3.3 mm
DD1
d1
6.0 mm
HH
h
3.3 mm
BB
b
8 mm
M
3 mm
C
0.3 mm