??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
pld62
Bill of material
PLD62-B3-L350
CODE
PLD62
LX1
AA
CZ1
SUS304
KLQD
KLQD1
B
mm
BGC
0,-0.025
L
350 mm
H
3 mm
HGC
0,-0.03 mm
C
0.2 mm