??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
VIPDO
Description
PLF61
Bill of material
PLF61-B8-L15
CODE
LX1
AA
LX2
AA1
CZ1
S45C
KLQD
KLQD1
B
mm
BGC
0/-0.036 mm
L
mm
H
7 mm
HGC
0/-0.09 mm
CXLWM
4 mm
LD
M3 mm
DD1
d1
6.0 mm
HH
h
3.3 mm
C
0.3 mm