??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
NIHON PISCO CO., LTD.
Description
PLLGJ
Bill of material
PLLGJ6-4
MODEL
Model
PLLGJ6-4
D1
Tube diameter
4 mm
D2
Applicable joint diameter
6 mm
B
Dimension
42.0 mm
L
Dimension
34.5 mm
P
Dimension
12.5 mm
C
Dimension
14.9 mm
E
Dimension
17.7 mm
MASS
Mass
3.9 g