??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 2
HELP_VARIABLE
Company
Promatec
Description
PLQ2D1704 - 1/4" Locking Hose Barb Valved In-Line Liquid Cooling Coupling Body
Bill of material
PLQ2D1704LBLU
PN
Part No.
CCOLUMN
Product Number
DCOLUMN
Product Name
FCOLUMN
CPC Series
PLQ2
GCOLUMN
CPC Bag Quantity
10
LCOLUMN
CPC Category
Liquid Cooling
SCOLUMN
CPC Seal Options ID
EPDM
TCOLUMN
CPC Valve Spring ID
Stainless Steel
VCOLUMN
CPC Low F
0°F
WCOLUMN
CPC Low C
-17°C
XCOLUMN
CPC High F
to 240°F
YCOLUMN
CPC High C
to 115°C
AFCOLUMN
CPC Spillage
<br> &lt;0.015 cc per disconnect at 0 psi<br> &lt;0.063 cc per disconnect rated at 200 psi<br> &lt;0.063 cc per connect
ANCOLUMN
CPC Pressure Range
Vacuum to 200 psi, 13.8 bar
AYCOLUMN
REACH
Compliance
AZCOLUMN
RoHS
Compliance
BACOLUMN
V0 UL94
Compliance
BBCOLUMN
Main Components
Polyphenylsulfone/PPSU - Black, Transparent
BCCOLUMN
Valve
BLACK COLORED PPSU
BDCOLUMN
Thumb Latch
BECOLUMN
External Spring
STAINLESS STEEL
BFCOLUMN
Others
PTFE SEAL SPACER