??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 2
HELP_VARIABLE
Company
Promatec
Description
PLQ4D17006 - Everis 3/8" Hose Barb Valved In-Line Liquid Cooling Coupling Body
Bill of material
PLQ4D17006BLU
PN
Part No.
CCOLUMN
Product Number
DCOLUMN
Product Name
FCOLUMN
CPC Series
PLQ4
LCOLUMN
CPC Category
Liquid Cooling
SCOLUMN
CPC Seal Options ID
EPDM
TCOLUMN
CPC Valve Spring ID
Stainless Steel
VCOLUMN
CPC Low F
0°F
WCOLUMN
CPC Low C
-17°C
XCOLUMN
CPC High F
to 185°F
YCOLUMN
CPC High C
to 85°C
ANCOLUMN
CPC Pressure Range
Vacuum to 120 psi, 8.3 bar
AYCOLUMN
REACH
Compliance
AZCOLUMN
RoHS
Compliance
BBCOLUMN
Main Components
Polyphenylsulfone/PPSU - Black, Transparent
BDCOLUMN
Thumb Latch