??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PLS04 - pls04title
Bill of material
PLS04-A
CODE
Code
PLS04
TYPE1
type1
probe
TYPE2
type2
ICT testing
MAT1
Needle shaft material
Beryllium copper
MAT2
Needle tube material
brass
MAT3
Spring material
SUS304
SUR1
Needle shaft surface treatment
Gold plating
SUR2
Surface treatment of needle tubes
nickel plating
SUR3
Spring surface treatment
-
NEE
Needle axis shape
INS
Installation spacing
3 mm
WOR
Work itinerary
6 mm
MAX
Maximum stroke
10 mm
WOR1
Work resilience
168 g
MAX1
Maximum elasticity
250 g
RAT
Rated current
<=30 (A)
CON
contact resistance
<=2
REP
Replacement reference usage frequency
5WANCI
LINK
website link
website link