??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
HARTING
Description
Plug socket module Australia/China
Bill of material
HARTING 39500010009
PREVIEW
Preview
MANUID
Product number of the Manufacturer
39500010009
DESCSHORT
Short Description
Socket, Australia, China, Screw termination, ‌15 A, 240 V AC, ‌50 Hz, ‌60 Hz, Conductor cross-section: 4 mm², Thermoplastic
DESCLONG
Long Description
Socket, Australia, China, Screw termination, ‌15 A, 240 V AC, ‌50 Hz, ‌60 Hz, Conductor cross-section: 4 mm², Thermoplastic
MANUTYPEDESC
Manufacturer Type Description
Plug socket module Australia/China
SUPPLIERALTNO
Alternative product number
39 50 001 0009
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAF096
Depth of the product
20 mm
AAF660
type of connection system
Terminal screw
AAO742
Brand
Han-Port®
BAB664
material
Plastic
BAF634
Material
Plastic
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink