??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Plug socket module Brazil
Bill of material
HARTING 39500010331
PREVIEW
Preview
MANUID
Product number of the Manufacturer
39500010331
DESCSHORT
Short Description
Socket, Brazil, Screw termination, ‌10 A, 250 V AC, ‌60 Hz, Conductor cross-section: 2.5 mm², Thermoplastic
DESCLONG
Long Description
Socket, Brazil, Screw termination, ‌10 A, 250 V AC, ‌60 Hz, Conductor cross-section: 2.5 mm², Thermoplastic
MANUTYPEDESC
Manufacturer Type Description
Plug socket module Brazil
SUPPLIERALTNO
Alternative product number
39 50 001 0331
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
28
AAF096
Depth of the product
30 mm
AAF660
type of connection system
Terminal screw
AAO742
Brand
Han-Port®
BAB664
material
Plastic
BAF634
Material
Plastic
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink