??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Plug socket module Denmark
Bill of material
HARTING 39500010017
PREVIEW
Preview
MANUID
Product number of the Manufacturer
39500010017
DESCSHORT
Short Description
Socket, Denmark, Spring clamp termination, ‌13 A, 250 V AC, ‌50 Hz, Conductor cross-section: 2.5 mm², Thermoplastic
DESCLONG
Long Description
Socket, Denmark, Spring clamp termination, ‌13 A, 250 V AC, ‌50 Hz, Conductor cross-section: 2.5 mm², Thermoplastic
MANUTYPEDESC
Manufacturer Type Description
Plug socket module Denmark
SUPPLIERALTNO
Alternative product number
39 50 001 0017
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
28
AAF096
Depth of the product
20 mm
AAF660
type of connection system
plug clamp
AAO742
Brand
Han-Port®
BAB664
material
Plastic
BAF634
Material
Plastic
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
CZ
DEEPLINK
Deeplink
Deeplink