??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Plug socket module Germany yellow (VDE)
Bill of material
HARTING 39500010002
PREVIEW
Preview
MANUID
Product number of the Manufacturer
39500010002
DESCSHORT
Short Description
Socket, for assembly in front of main switch, Termination at the rear, Germany (VDE), Screw termination
DESCLONG
Long Description
Socket, for assembly in front of main switch, Termination at the rear, Germany (VDE), Screw termination, ‌16 A, 250 V AC, ‌50 Hz, Conductor cross-section: 6 mm², Thermoplastic
MANUTYPEDESC
Manufacturer Type Description
Plug socket module Germany yellow (VDE)
SUPPLIERALTNO
Alternative product number
39 50 001 0002
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
62
AAF096
Depth of the product
62 mm
AAF660
type of connection system
Terminal screw
AAO742
Brand
Han-Port®
BAB664
material
Plastic
BAF634
Material
Plastic
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
BE
DEEPLINK
Deeplink
Deeplink