??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Colson Group
Description
PM Round Tread Polyurethane - High Capacity Polyuerthane On Aluminum Core Wheels
Bill of material
PM0522808
PN
Part Number
DIA
Wheel Diameter
Inch
WIDTH
Tread Width
2 Inch
HARD
Hardness
CAP
Capacity
lbs.
HUB
Hub Length
2-7/16 Inch
BORE
Bore ID
1-9/16 Inch
BEARING
Bearing ID
1/2 Inch
WEIGHT
Weight
ROLLER
Bearing Type
Precision Ball
TEMPR
Temperature Range
-40°F to +180°F