??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
PM4H-YSV5A, PM6HV-YSV5A, PM6HP-YSV5A, PM8H-YSV5A, PM4H-YSV5B, PM6HV-YSV5B, PM6HP-YSV5B, PM8H-YSV5B, PM4H-YSV6A, PM6HV-YSV6A, PM6HP-YSV6A, PM8H-YSV6A, PM4H-YSV6B, PM6HV-YSV6B, PM6HP-YSV6B, PM8H-YSV6B - Robot Plate - Yaskawa Electric Corporation
Bill of material
PM4H-YSV5B-A210-B240-T15-F150-G210-N8-L75
PN
Part Number
TFM
Top Face Machining
NH
Plate hole processing type
A
Plate length A specified 1 mm unit
mm
Enter value for A
Plate length A specified 1 mm unit
mm
cm
inch
ft
B
Plate width B specified 1 mm unit
mm
Enter value for B
Plate width B specified 1 mm unit
mm
cm
inch
ft
T
Plate thickness T selection
mm
F
Bolt pitch in the length direction F Specified 1 mm unit
mm
Enter value for F
Bolt pitch in the length direction F Specified 1 mm unit
mm
cm
inch
ft
G
Bolt pitch in the Width direction G Designated 1 mm unit
mm
HS
Plate hole type
N
Through hole bolt Nominal diameter N
Z
Counterbore hole bolt Nominal diameter Z
L
First axis position in the plate specified L 1 mm unit
mm
ALT1
Add 2 Dowel Hole on Front side for Positioning
ALT2
Add 2 Dowel Hole on Left and Right side for Positioning