카탈로그: Promatec
생성됨: 21.04.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Promatec
PMCD1002BSPT
Promatec
Connexions
medicale
pmc
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{promatec/innesti/medicale/pmc/pmc1002_asmtab.prj},{NB=PMCD1002BSPT},{PN=PMCD1002BSPT},{DMAJ=0.4050},{DMIN=0.3635},{BZE=0.1650},{NG=0.2639},{L1=0.600},{L2=0.080},{L3=0.188},{L4=0.200},{L5=0.062},{L6=0.038},{L7=0.150},{L8=0.060},{D1=0.630},{D2=0.497},{D3=0.090},{D4=0.050},{R1=0.030},{R2=0.100},{R3=0.050},{H1=0.442},{H2=0.390},{H3=0.290},{W=0.000},{A1=0.400},{H4=0.240},{R4=0.085},{D5=0.312},{D6=0.290},{L9=0.329},{T1=0.060},{DD1=0.300},{DD2=0.184},{DD3=0.110},{D7=0.080},{H5=0.330},{L10=0.282},{H6=0.030},{D8=0.340},{L11=0.620},{BPN=1002BSPT},{VNVIS=Shutoff},{THR=1/8\" BSPT},{PPATH=pmc1002_asmtpl.prj},{CCOLUMN=PMCD1002BSPT},{DCOLUMN=1/8\" BSPT Valved Coupling Body},{FCOLUMN=PMC},{GCOLUMN=25},{LCOLUMN=General Purpose},{SCOLUMN=BUNA-N}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 8
HELP_VARIABLE
Company
Promatec
Description
PMC1002, PMC1002BSPT, PMC1004, PMC1004BSPT - Pipe Thread
Bill of material
PMCD1002BSPT
PN
Part No.
PMCD1002BSPT
PMCD1002BSPT
VNVIS
Valved/Non-Valved
Shutoff
Shutoff
THR
Thread Size
1/8" BSPT
1/8" BSPT
CCOLUMN
Product Number
PMCD1002BSPT
PMCD1002BSPT
DCOLUMN
Product Name
1/8" BSPT Valved Coupling Body
1/8" BSPT Valved Coupling Body
FCOLUMN
CPC Series
PMC
PMC
GCOLUMN
CPC Bag Quantity
25
25
LCOLUMN
CPC Category
General Purpose
General Purpose
SCOLUMN
CPC Seal Options ID
BUNA-N
BUNA-N
TCOLUMN
CPC Valve Spring ID
Stainless Steel
Stainless Steel
VCOLUMN
CPC Low
-40°F
-40°F
WCOLUMN
CPC Low
-40°C
-40°C
XCOLUMN
CPC High
180°F
180°F
YCOLUMN
CPC High
82°C
82°C
AECOLUMN
CPC Sterilization Method ID
AFCOLUMN
CPC Spillage
ANCOLUMN
CPC Pressure Range
Vacuum to 120 psi, 8.3 bar
Vacuum to 120 psi, 8.3 bar
AYCOLUMN
REACH
Compliant
Compliant
AZCOLUMN
RoHS
Compliant
Compliant
BACOLUMN
Natural white Acetal
Natural white Acetal
BBCOLUMN
Natural white Acetal
Natural white Acetal
BCCOLUMN
Stainless Steel
Stainless Steel
BDCOLUMN
Stainless Steel
Stainless Steel
BECOLUMN
Other
N/A
MCOLUMN
Material Type
NCOLUMN
Material Finish
NOTE
Note