??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 2
HELP_VARIABLE
Company
Promatec
Description
PMC181032 - Panel Mount - Female Thread
Bill of material
PMC181032
PN
Part No.
VNVIS
Valved/Non-Valved
THR
Thread Size
10-32 UNF
CCOLUMN
Product Number
DCOLUMN
Product Name
FCOLUMN
CPC Series
PMC
GCOLUMN
CPC Bag Quantity
25
LCOLUMN
CPC Category
General Purpose
SCOLUMN
CPC Seal Options ID
TCOLUMN
CPC Valve Spring ID
VCOLUMN
CPC Low
-40°F
WCOLUMN
CPC Low
-40°C
XCOLUMN
CPC High
180°F
YCOLUMN
CPC High
82°C
AECOLUMN
CPC Sterilization Method ID
AFCOLUMN
CPC Spillage
ANCOLUMN
CPC Pressure Range
Vacuum to 120 psi, 8.3 bar
AYCOLUMN
REACH
Compliant
AZCOLUMN
RoHS
Compliant
BACOLUMN
Natural white Acetal
BBCOLUMN
BCCOLUMN
Stainless Steel
BDCOLUMN
Stainless Steel
BECOLUMN
Other
Barrel Nickel Plated Brass Panel nut
MCOLUMN
Material Type
NCOLUMN
Material Finish
NOTE
Note