您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Promatec
Created: 21.04.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Promatec
PMC4004
Promatec
Connexions
medicale
pmc
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{promatec/innesti/medicale/pmc/pmc4004_asmtab.prj},{NB=PMC4004},{PN=PMC4004},{ODM=6.4},{IDM=4.3},{DMAJ=0.5000},{DMAJ1=0.3750},{DMIN=0.3635},{NG=0.2639},{BZE=0.1650},{N=1.000},{L1=0.620},{L2=0.060},{L3=0.080},{L4=0.334},{L5=0.050},{L6=0.100},{L7=0.100},{L8=0.170},{D1=0.310},{D2=0.275},{D3=0.205},{D4=0.159},{D5=0.220},{D6=0.500},{D7=0.260},{R1=0.040},{R2=0.035},{W=0.625},{LL1=0.100},{DD1=0.155},{DD2=0.110},{T1=0.050},{A1=0.560},{A2=0.520},{A3=0.320},{A4=0.200},{A5=0.050},{D8=0.437},{D9=0.165},{D10=0.140},{NPCON=1.000},{BPN=4004},{VNVIS=Straight Thru},{OD=1/4},{ID=.17},{THR=1/8\" NPT},{NCON=100800},{PPATH=pmc4004_asmtpl.prj},{CCOLUMN=},{DCOLUMN=},{FCOLUMN=},{GCOLUMN=},{LCOLUMN=},{SCOLUMN=},{TCOLUMN=},{VCOLUMN=},{WCOLUMN=},{XCOLUMN=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
Promatec
Description
PMC4004 - Panel Mount - Ferruleless Polytube Fitting, PTF
Bill of material
PMC4004
PN
Part No.
PMC4004
PMC4004
VNVIS
Valved/Non-Valved
Straight Thru
Straight Thru
OD
Tubing Size OD
1/4
Inch
ODM
Tubing Size OD
6.4
mm
ID
Tubing Size ID
.17
Inch
IDM
Tubing Size ID
4.3
mm
CCOLUMN
Product Number
DCOLUMN
Product Name
FCOLUMN
CPC Series
GCOLUMN
CPC Bag Quantity
LCOLUMN
CPC Category
SCOLUMN
CPC Seal Options ID
TCOLUMN
CPC Valve Spring ID
VCOLUMN
CPC Low
WCOLUMN
CPC Low
XCOLUMN
CPC High
YCOLUMN
CPC High
AECOLUMN
CPC Sterilization Method ID
AFCOLUMN
CPC Spillage
ANCOLUMN
CPC Pressure Range
AYCOLUMN
REACH
AZCOLUMN
RoHS
BACOLUMN
BBCOLUMN
BCCOLUMN
BDCOLUMN
BECOLUMN
Other
MCOLUMN
Material Type
NCOLUMN
Material Finish
NOTE
Note